FMPS-06-01-T-S-RA-SD 5.00 mm PowerStrip™/30 A "Hinging" Power Socket Strip
Features
5.00 mm (.1969") pitch
High-power dual blade contact
Current rating: 31.4 A max
Voltage rating: 410 VAC/850 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.730 | $4.276 | $3.973 | $3.784 | $3.146 | $2.933 | $2.507 | $2.081 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FMPS-06-01-L-S-RA-SD | 0 | Tray | 1 | 45 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (45 parts per package) |
