FSI-105-03-H-D-AD 1.00 mm One-Piece Interface
Features
Optional rugged screw downs, weld tab and alignment pins
Single and double row design up to 100 pins
Elevated profile: 3 mm, 6 mm, 10 mm
1.00 mm (.0394") pitch
Current rating: 2.8 A max
Voltage rating: 220 VAC/311 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $9.555 | $8.831 | $8.349 | $8.047 | $6.137 | $5.499 | $4.226 | $2.952 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FSI-105-03-H-D-AD-FR | 0 | Tape & Reel | 425 | 425 | Packaging | No |
| FSI-105-03-H-D-AD-TR | 0 | Tape & Reel | 1 | 425 | Packaging | No |
| FSI-105-03-G-D-AD | 0 | Tube | 1 | 100 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (100 parts per package) |
