Micro Pitch One-Piece

1.00 mm and .050" pitch one-piece interfaces for rugged and power applications.

Features

  • For high-shock, vibration, rugged applications

  • Elevated and low profiles from 3 mm to 10 mm

  • Optional screw mounts and alignment pins

  • Single and double row designs

Downloads & Resources

Literature

Rugged/Power Interconnect Solutions Guide

Rugged/Power Interconnect Solutions Guide

Download PDF

Products

FSI

1.00 mm One-Piece Interface
Features
  • 1.00 mm (.0394") pitch

  • Elevated profile: 3 mm, 6 mm, 10 mm

  • Optional rugged screw downs, weld tab and alignment pins

  • Single and double row design up to 100 pins

FSI Series Thumbnail Image

SEI

1.00 mm Single Row One-Piece Interface
Features
  • 1.00 mm (.0394") pitch

  • Low profile: 1.65 mm

  • Optional rugged Screw Downs

  • Single row design up to 30 pins

SEI Series Thumbnail Image

SIBF

.050" One-Piece Interface
Features
  • .050" (1.27 mm) pitch

  • Elevated profile: 3 mm

  • Optional alignment pins

  • Single row design up to 25 pins

SIBF Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Rugged Board-to-Board Systems