FTMH-120-03-F-DV-ES - 1mm SMT Micro Board-to-Board Header, 40 Pin, .065in Post Ht, Gold Flash/Tin, Vertical, Shrouded
Features
Available with and without end shroud and guide post
Available with cost saving gold plating
Extended Life Product™ (E.L.P.™)
Flexible positions up to 100 I/O's
Low profile header
Vertical or horizontal row options
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4758 |
| Price | $6.446 | $5.827 | $5.414 | $5.157 | $4.108 | $3.757 | $3.057 | $2.358 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FTMH-120-03-F-DV-ES-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| FTMH-120-03-F-DV-ES-TR | 0 | Tape & Reel | 1 | 825 | Packaging | No |
| FTMH-120-03-FM-DV-ES | 0 | Tube | 1 | 26 | Plating | No |
| FTMH-120-03-LM-DV-ES | 0 | Tube | 1 | 26 | Plating | No |
| FTMH-120-03-H-DV-ES | 0 | Tube | 1 | 26 | Plating | No |
| FTMH-120-03-L-DV-ES | 0 | Tube | 1 | 26 | Plating | No |
| FTMH-120-03-G-DV-ES | 0 | Tube | 1 | 26 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (26 parts per package) |
