FTR-110-03-L-D-LC-06-P-TR - .050inx.100in Micro Pin Header, 20 Pin, 2 Row, SMT, 10µin Gold/Tin, .125in Post, Locking Clip, PnP Pad, Pin 6 Omitted, Tape and Reel
The FTR is a surface mount PCB header strip. It uses a pitch of 0.050" (1.27mm) between contacts and 0.100" (2.54mm) between rows to offer greater flexibility for the PCB designer. The FTR is available in multiple lead styles.
Features
Pitch: .050" (1.27 mm)
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Special Features: Locking clip option available for most rugged requirements
Termination: Surface mount
Application: Optional polarization for single or double row design up to 80 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.217 | $4.717 | $4.382 | $4.174 | $3.347 | $3.073 | $2.522 | $1.971 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FTR-110-03-L-D-LC-06-P | 0 | Tube | 1 | 44 | Packaging | No |
| FTR-110-03-L-D-LC-06-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| FTR-110-03-S-D-LC-06-P-TR | 0 | Tape & Reel | 1 | 175 | Plating | No |
| FTR-110-03-G-D-LC-06-P-TR | 0 | Tape & Reel | 1 | 175 | Plating | No |
| FTR-110-03-F-D-LC-06-P-TR | 0 | Tape & Reel | 1 | 175 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (175 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
