FTS-107-02-L-D-SA Micro Low Profile Header Strips

The FTS is a super-low profile header strip on a 0.050" (1.27mm) pitch. Available in single and double row versions, the FTS features either surface mount or through hole termination. It is available with end shrouds and alignment pins for easy installation.

Features

  • Available in surface mount and through-hole tails

  • Available with various post heights

  • Cost saving flash gold plating available

  • End shroud option available

  • Micro low profile header

  • Vertical row configuration

OEM Pricing
Breaks 1 50 100 500 1000 2000 5000 10000
Price $4.556 $3.716 $3.155 $2.805 $2.174 $1.963 $1.543 $1.123
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

CLP Series Thumbnail Image
CLP

Low Profile Dual-Wipe Socket, .050" Pitch

FFSD Series Thumbnail Image
FFSD

.050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly

FLE Series Thumbnail Image
FLE

Cost Effective Surface Mount Socket, 0.050" Pitch

FFTP Series Thumbnail Image
FFTP

Low profile twisted pair ribbon cable assembly, 0.050" pitch

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.