FTS-120-01-L-DV-A-P-TR - .050in/1.27mm Low Profile Micro Header Strip, 40 Pin, 2 Row, SMT, 10µin Gold/Tin, .120in Post, A Pin, PnP Pad, Tape & Reel
The FTS is a super-low profile header strip on a 0.050" (1.27mm) pitch. Available in single and double row versions, the FTS features either surface mount or through hole termination. It is available with end shrouds and alignment pins for easy installation.
Features
Available in surface mount and through-hole tails
Available with various post heights
Cost saving flash gold plating available
End shroud option available
Micro low profile header
Vertical row configuration
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $5.116 | $5.010 | $4.907 | $4.806 | $4.179 | $3.448 | $2.799 | $2.073 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FTS-120-01-L-DV-A-P | 0 | Tube | 1 | 23 | Packaging | No |
| FTS-120-01-L-DV-A-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| FTS-120-01-SM-DV-A-P-TR | 0 | Tape & Reel | 1 | 375 | Plating | No |
| FTS-120-01-S-DV-A-P-TR | 0 | Tape & Reel | 1 | 375 | Plating | No |
| FTS-120-01-F-DV-A-P-TR | 0 | Tape & Reel | 1 | 500 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (375 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
