FTS-120-03-H-DV-A Micro Low Profile Header Strips
The FTS is a super-low profile header strip on a 0.050" (1.27mm) pitch. Available in single and double row versions, the FTS features either surface mount or through hole termination. It is available with end shrouds and alignment pins for easy installation.
Features
Available in surface mount and through-hole tails
Available with various post heights
Cost saving flash gold plating available
End shroud option available
Micro low profile header
Vertical row configuration
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
| FTS-120-03-H-DV-A-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| FTS-120-03-FM-DV-A | 0 | Tube | 1 | 23 | Plating | No |
| FTS-120-03-LM-DV-A | 0 | Tube | 1 | 23 | Plating | No |
| FTS-120-03-F-DV-A | 0 | Tube | 1 | 23 | Plating | No |
| FTS-120-03-L-DV-A | 0 | Tube | 1 | 23 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |