FTSH-105-03-SM-DV High Reliability Header Strips, .050" pitch

A range of header strips for high mating cycle applications. The FTSH is highly configurable, offering through-hole, surface mount and mixed technology terminations, available in vertical and horizontal orientations, and it can be polarized and keyed to avoid incorrect installation.

Features

  • Micro header with various post heights

  • Available in surface mount and through-hole tails

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • End shroud option available

OEM Pricing
Breaks 1 50 100 500 1000 2000 5000 10000
Price $3.220 $2.625 $2.229 $1.981 $1.463 $1.289 $0.943 $0.597
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Mating Connectors

CLP Series Thumbnail Image
CLP

Low Profile Dual-Wipe Socket, .050" Pitch

FFSD Series Thumbnail Image
FFSD

.050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly

FLE Series Thumbnail Image
FLE

Cost Effective Surface Mount Socket, 0.050" Pitch

SFMH Series Thumbnail Image
SFMH

.050" Tiger Eye™ High-Reliability Socket Strip, Horizontal Mount

FFTP Series Thumbnail Image
FFTP

Low profile twisted pair ribbon cable assembly, 0.050" pitch
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.