FTSH-145-04-L-DH-A-C-TR - High Reliability Header Strips, .050" pitch
A range of header strips for high mating cycle applications. The FTSH is highly configurable, offering through-hole, surface mount and mixed technology terminations, available in vertical and horizontal orientations, and it can be polarized and keyed to avoid incorrect installation.
Features
Micro header with various post heights
Available in surface mount and through-hole tails
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
End shroud option available
Cost saving flash gold plating available
Vertical and horizontal row configurations
Extended Life Product™ (E.L.P.™)
Hot Pluggable version available (HPT Series)
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
| Price | $12.151 | $11.901 | $11.656 | $10.983 | $8.929 | $7.390 | $5.841 | $4.270 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FTSH-145-04-L-DH-A-C | 0 | Layer | 1 | 0 | Packaging | No |
| FTSH-145-04-L-DH-A-C-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| FTSH-145-04-S-DH-A-C-TR | 0 | Tape & Reel | 1 | 300 | Plating | No |
| FTSH-145-04-SM-DH-A-C-TR | 0 | Tape & Reel | 1 | 300 | Plating | No |
| FTSH-145-04-F-DH-A-C-TR | 0 | Tape & Reel | 1 | 300 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (300 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |