FW-02-03-G-D-085-200-TR - Flexible Micro Board Stacking Header, 0.050" Pitch
The FW-SM series is a surface-mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
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
| FW-02-03-G-D-085-200 | 0 | Layer | 1 | 0 | Packaging | No |
| FW-02-03-G-D-085-200-FR | 0 | Tape & Reel | 475 | 475 | Packaging | No |
| FW-02-03-F-D-085-200-TR | 0 | Tape & Reel | 1 | 475 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (475 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |