FW-02-03-G-D-090-080-FR - Flexible Micro Board Stacking Header, 0.050" Pitch
The FW-SM series is a surface-mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
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
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 1125 | 2250 | 4500 | 27000 |
| Price | $0.851 | $0.728 | $0.728 | $0.482 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FW-02-03-G-D-090-080 | 0 | Bulk | 1 | 0 | Packaging | No |
| FW-02-03-G-D-090-080-TR | 0 | Tape & Reel | 1 | 1125 | Packaging | No |
| FW-02-03-G-D-320-080-FR | 0 | Tape & Reel | 350 | 350 | StackHeight | No |
| FW-02-03-G-D-220-080-FR | 0 | Tape & Reel | 400 | 400 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (1125 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |