FW-02-03-L-D-270-065-TR - Flexible Micro Board Stacking Header, 0.050" Pitch
The FW-SM series is a surface-mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
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
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 25993 |
| Price | $1.835 | $1.425 | $1.150 | $0.979 | $0.765 | $0.693 | $0.551 | $0.408 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FW-02-03-L-D-270-065 | 0 | Bulk | 1 | 0 | Packaging | No |
| FW-02-03-L-D-285-065-TR | 0 | Tape & Reel | 1 | 400 | StackHeight | No |
| FW-02-03-L-D-305-065-TR | 0 | Tape & Reel | 1 | 375 | StackHeight | No |
| FW-02-03-L-D-154-065-TR | 0 | Tape & Reel | 1 | 600 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |