FW-04-03-G-D-265-065 Flexible Micro Board Stacking Header, 0.050" Pitch
The FW-SM series is a surface-mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
Features
Cost saving flash gold plating available
End shroud option available
Flexible stack heights
Guide post option available
Optional tape and reel packaging
Surface mount tails
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.850 | $2.324 | $1.973 | $1.754 | $1.351 | $1.218 | $0.950 | $0.681 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FW-04-03-G-D-265-065-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| FW-04-03-G-D-335-065 | 0 | Layer | 1 | 0 | StackHeight | No |
| FW-04-03-G-D-300-065 | 0 | Layer | 1 | 0 | StackHeight | No |
| FW-04-03-G-D-215-065 | 0 | Layer | 1 | 0 | StackHeight | No |
| FW-04-03-G-D-210-065 | 0 | Layer | 1 | 0 | StackHeight | No |
| FW-04-03-G-D-275-065 | 0 | Layer | 1 | 0 | StackHeight | No |
| FW-04-03-G-D-230-065 | 0 | Layer | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
