FW-07-05-G-D-375-150-P-TR - Flexible Micro Board Stacking Header, 0.050" Pitch
The FW-SM series is a surface-mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
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
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 9450 |
| Price | $4.558 | $3.718 | $3.091 | $2.621 | $2.352 | $2.027 | $1.613 | $1.366 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FW-07-05-G-D-375-150-P | 0 | Tube | 1 | 65 | Packaging | No |
| FW-07-05-G-D-375-150-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| FW-07-05-G-D-400-150-P-TR | 0 | Tape & Reel | 1 | 150 | StackHeight | No |
| FW-07-05-G-D-278-150-P-TR | 0 | Tape & Reel | 1 | 300 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (150 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |