FW-07-05-G-D-561-114-A-TR - 1.27mm/.050in Board Stacker, 14 Pin, 2 Row, SMT, 10µin Gold/Flash, .561in Height, .114in Post, A Pin, Tape and Reel
The FW-SM series is a surface-mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
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
| Price | $3.573 | $3.237 | $2.934 | $2.666 | $2.408 | $2.072 | $1.658 | $1.411 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FW-07-05-G-D-561-114-A | 0 | Bulk | 1 | 0 | Packaging | No |
| FW-07-05-G-D-561-114-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (125 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |