FW-09-03-L-D-160-150-TR - 1.27mm/.050in Board Stacker, 18 Pin, 2 Row, SMT, 10µin Gold/Tin, .160in Height, .150in Post, Tape and Reel
The FW-SM series is a surface-mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
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
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 9000 |
| Price | $3.728 | $3.370 | $3.131 | $2.983 | $2.309 | $2.084 | $1.635 | $1.186 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FW-09-03-L-D-160-150 | 0 | Tube | 1 | 51 | Packaging | No |
| FW-09-03-L-D-160-150-FR | 0 | Tape & Reel | 350 | 350 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (350 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |