FW-17-03-L-D-200-151-TR - Flexible Micro Board Stacking Header, 0.050" Pitch
The FW-SM series is a surface-mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
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
| Price | $5.480 | $4.950 | $4.494 | $4.092 | $3.615 | $3.085 | $2.417 | $1.982 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FW-17-03-L-D-200-151 | 0 | Tube | 1 | 27 | Packaging | No |
| FW-17-03-L-D-200-151-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| FW-17-03-LM-D-200-151-TR | 0 | Tape & Reel | 1 | 250 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (250 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |