FW-17-03-S-D-087-075-P-TR - 1.27mm/.050in Board Stacker, 34 Pin, 2 Row, SMT, 30µin Gold/Tin, .087in Height, .075in Post, PnP Pad, Tape and Reel
The FW-SM series is a surface-mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
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
| Price | $6.754 | $6.238 | $5.768 | $5.309 | $4.715 | $4.043 | $3.192 | $2.643 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FW-17-03-S-D-087-075-P | 0 | Bulk | 1 | 0 | Packaging | No |
| FW-17-03-S-D-087-075-P-FR | 0 | Tape & Reel | 350 | 350 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (350 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |