FW-22-03-L-D-313-085-P-TR - 1.27mm/.050in Board Stacker, 44 Pin, 2 Row, SMT, 10µin Gold/Tin, .313in Height, .085in Post, PnP Pad, Tape and Reel
The FW-SM series is a surface-mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
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
| Price | $6.699 | $6.190 | $5.724 | $5.258 | $4.675 | $4.007 | $3.159 | $2.629 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FW-22-03-L-D-313-085-P | 0 | Tube | 1 | 20 | Packaging | No |
| FW-22-03-L-D-313-085-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (225 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |