FW-25-05-L-D-315-100-TR - Flexible Micro Board Stacking Header, 0.050" Pitch
The FW-SM series is a surface-mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
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
| Price | $8.319 | $7.688 | $7.268 | $7.006 | $5.409 | $4.877 | $3.811 | $2.746 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FW-25-05-L-D-315-100 | 0 | Tube | 1 | 18 | Packaging | No |
| FW-25-05-L-D-445-100-TR | 0 | Tape & Reel | 1 | 125 | StackHeight | No |
| FW-25-05-L-D-355-100-TR | 0 | Tape & Reel | 1 | 200 | StackHeight | No |
| FW-25-05-L-D-570-100-TR | 0 | Tape & Reel | 1 | 100 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |