FW-33-05-L-D-320-100-P-TR - 1.27mm/.050in Board Stacker, 66 Pin, 2 Row, SMT, 10µin Gold/Tin, .320in Height, .100in Post, PnP Pad, Tape and Reel
The FW-SM series is a surface-mount PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).
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
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 3000 |
| Price | $10.552 | $9.753 | $9.220 | $8.886 | $6.889 | $6.223 | $4.892 | $3.561 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| FW-33-05-L-D-320-100-P | 0 | Bulk | 1 | 0 | Packaging | No |
| FW-33-05-L-D-320-100-P-FR | 0 | Tape & Reel | 250 | 250 | Packaging | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (250 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |