FW-37-01-F-D-070-100 - Flexible Micro Board Stacking Header, 0.050" Pitch

The FW-TH series is a through-hole PCB header system that allows designers to create part numbers for specific, non-standard board stacking heights. Our manufacturing process allows us to locate the body on the terminal pin in increments of .005” (0.13 mm).

Features

  • Cost saving flash gold plating available

  • End shroud option available

  • Flexible stack heights

  • Guide post option available

  • Through-hole tails

OEM Pricing
Breaks 1 10 25 50 100 500 1000 2000
Price $8.309 $7.679 $7.260 $6.998 $5.391 $4.857 $3.786 $2.715
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Related Components

FW-SM Series Thumbnail Image
FW-SM

Flexible Micro Board Stacking Header, 0.050" Pitch

Mating Connectors

CLP Series Thumbnail Image
CLP

Low Profile Dual-Wipe Socket, .050" Pitch

FFSD Series Thumbnail Image
FFSD

.050" Low Profile Tiger Eye™ IDC Ribbon Cable Assembly

FLE Series Thumbnail Image
FLE

Cost Effective Surface Mount Socket, 0.050" Pitch

SFMC Series Thumbnail Image
SFMC

.050" Tiger Eye™ High-Reliability Flexible Pin Count Socket Strip

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.