GC86-1-04-0850 Ganged SMPM .086" RF Millimeter Wave Cable Assembly
Features
End 2 options: ganged or discrete industry standard RF connectors
Insertion Loss: See GC86 Graph
.086 low-loss flexible microwave/millimeter wave cable
Mates with GPPC Series board level connector
High-density, space-saving design
Optional screw down feature for increased retention
Bend Radius: 8.9 mm Min
50 ohm impedance
Ganged SMPM connectors in a single row housing
Cable-to-board applications
Push-on interface for quick installation
Pitch: 3.56 mm (.140")