Magnum RF™ Ganged, Multi-Port, High-Frequency Connectors

Ganged, multi-port RF blocks and cable assemblies for millimeter wave applications. Ideal when space is limited and a high operating frequency is required.

Features

  • High-density, space-saving design

  • Push-on interface with varying retention forces

  • Ganged, SMPM connectors: operate mode-free up to 65 GHz

  • Micro-miniature SMPM style enables smaller bundle sizes for weight savings and increased airflow

  • 50 ohm impedance

  • Cable-to-board and board-to-board solutions

  • Bullet adaptors allow for axial and radial misalignment, and blind mate

Downloads & Resources

Literature

Precision RF Microwave/Millimeter Wave Guide

Precision RF Microwave/Millimeter Wave Guide

Download PDF
RF Interconnect Full Line Solutions Catalog

RF Interconnect Full Line Solutions Catalog

Download PDF

Technical Documents

Products

GC47

Magnum RF® Ganged, Multi-Port SMPM Cable Assembly, .047" Cable
Features
  • 50 ohm impedance

  • Ganged SMPM connectors in a single row housing

  • .047 low-loss flexible microwave/millimeter wave cable

  • Cable-to-board applications

  • Push-on interface for quick installation

  • Pitch: 3.56 mm (.140")

  • Mates with GPPC Series board level connector

  • High-density, space-saving design

  • Bend Radius: 3.18 mm Min

  • End 2 options: ganged or discrete industry standard RF connectors

  • Insertion Loss: See GC47 Graph

Product Image for GC47-

GC86

Magnum RF™ Ganged, Multi-Port SMPM Cable Assembly, .086" Cable
Features
  • 50 ohm impedance

  • Ganged SMPM connectors in a single row housing

  • Cable-to-board applications

  • Push-on interface for quick installation

  • Pitch: 3.56 mm (.140")

  • Mates with GPPC Series board level connector

  • High-density, space-saving design

  • Bend Radius: 8.9 mm Min

  • End 2 options: ganged or discrete industry standard RF connectors

  • Insertion Loss: See GC86 Graph

  • .086 low-loss flexible microwave/millimeter wave cable

Product Image for GC86-

GPPC

Magnum RF™ Ganged, Multi-Port SMPM Block
Features
  • Single Row

  • High-density, space-saving designs

  • Push-on interface for quick installation

  • Pitch: 3.56 mm (.140")

  • Custom pitch or multi-row designs, contact [email protected]

  • Bullet adaptors allow for axial and radial misalignment, and blind mate

  • Cable-to-board applications (mates with GC47 & GC86 Series)

  • Board-to-board applications: mezzanine, coplanar or perpendicular

  • Standard surface mount (-SL option) or edge mount board termination

  • Solderless compression mount, two-port SMPM style interface for diff pair testing

Product Image for GPPC-

GPPB

Magnum RF™ Ganged, Multi-Port SMPM Block
Features
  • Single Row

  • Push-on interface with varying retention forces

  • Pitch: 3.56 mm (.140")

  • High-density, space-saving design

  • Custom pitch or multi-row designs, contact [email protected]

  • Bullet adaptors allow for axial and radial misalignment, and blind mate

  • Surface mount with swept contact (-SM option)

  • Board-to-board applications: mezzanine or perpendicular

Product Image for GPPB-

PRFIA

50 Ohm, In-Series Adaptor
Features
  • In-series precision RF adaptors

  • Applications: precision measurement or SMPM adaptors for high-density blind-mate applications

  • SMPM spring-loaded adaptors provide higher vibration tolerance for maintaining consistent signal contact

  • Straight orientation, 50 Ohm impedance

  • SMPM, 1.85 mm, 2.40 mm or 2.92 mm

  • Between-series adaptors are also available

Series Image for 292-CM

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More RF Original Solutions