GC86-1-10-18SJ-0152 Ganged SMPM .086" RF Millimeter Wave Cable Assembly

Features

  • End 2 options: ganged or discrete industry standard RF connectors

  • Insertion Loss: See GC86 Graph

  • .086 low-loss flexible microwave/millimeter wave cable

  • Mates with GPPC Series board level connector

  • High-density, space-saving design

  • Optional screw down feature for increased retention

  • Bend Radius: 8.9 mm Min

  • 50 ohm impedance

  • Ganged SMPM connectors in a single row housing

  • Cable-to-board applications

  • Push-on interface for quick installation

  • Pitch: 3.56 mm (.140")

Online Pricing is not available for this part.
Part-specific Documents
Mates and Related Components

Mating Connectors

Magnum RF® Ganged, Two-Port SMPM Block, Edge Mount
GPPC-EM

Magnum RF® Ganged, Multi-Port SMPM Block, Edge Mount

ganged rf right angle surface mount
GPPC-RA-SM

Magnum RF® Ganged, Multi-Port SMPM Block, Right-Angle

Magnum RF® Ganged, Multi-Port SMPM Block, Standard Surface Mount
GPPC-ST-SL

Magnum RF® Ganged, Multi-Port SMPM Block, Standard Surface Mount

Magnum RF® Ganged, Two-Port SMPM Block, Compression Mount
GPPC-CMM

Magnum RF® Ganged, Two-Port SMPM Block, Compression Mount

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Trademarks MAGNUM RF
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.