GPPB-PS-1-08-EG-ST-SM-1N - Magnum RF® Ganged, Multi-Port SMPM Block

Features

  • Single Row

  • Push-on interface with varying retention forces

  • Pitch: 3.56 mm (.140")

  • High-density, space-saving design

  • Custom pitch or multi-row designs, contact [email protected]

  • Bullet adaptors allow for axial and radial misalignment, and blind mate

  • Surface mount with swept contact (-SM option)

  • Board-to-board applications: mezzanine or perpendicular

Stock
Ships Tomorrow: 9 pieces
OEM Pricing
Breaks 1 10 25 50 100
Price $182.679 $173.985 $165.701 $157.805 $145.184
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Prints and Footprints
Mates and Related Components

Mating Connectors

Series Image for 292-CM
PRFIA

50 Ohm, In-Series Adaptor

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.