GPPC-PF-1-2-EP-ST-CMM-B Magnum RF® Ganged, Multi-Port SMPM Block

Features

  • Solderless compression mount, two-port SMPM style interface for diff pair testing

  • High-density, space-saving designs

  • Push-on interface for quick installation

  • Alignment features: with the addition of fiducials on the PCB any visual misalignment is eliminated, ensuring peak connector performance

  • Single Row

  • Pitch: 3.56 mm (.140")

  • Custom pitch or multi-row designs, contact [email protected]

  • Board thickness: 0.016" to 0.125"

  • Torque (board mount): 0.9 ~ 1.3 in-lbs

  • Bullet adaptors allow for axial and radial misalignment, and blind mate

  • Cable-to-board applications (mates with GC47 & GC86 Series)

  • Board-to-board applications: mezzanine or perpendicular

OEM Pricing
Breaks 1 10 25 50 100 250 500
Price $52.647 $50.138 $47.754 $45.476 $41.843 $39.323 $36.971
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Mates and Related Components

Related Components

Magnum RF® Ganged, Multi-Port SMPM Block, Standard Surface Mount
GPPC-ST-SL

Magnum RF® Ganged, Multi-Port SMPM Block, Standard Surface Mount

ganged rf right angle surface mount
GPPC-RA-SM

Magnum RF® Ganged, Multi-Port SMPM Block, Right-Angle

Magnum RF® Ganged, Two-Port SMPM Block, Edge Mount
GPPC-EM

Magnum RF® Ganged, Multi-Port SMPM Block, Edge Mount

Mating Connectors

Product Image for GC47-
GC47

Ganged SMPM .047" RF Millimeter Wave Cable Assembly

Product Image for GC86-
GC86

Ganged SMPM .086" RF Millimeter Wave Cable Assembly

Series Image for 292-CM
PRFIA

50 Ohm, In-Series Adaptor

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Beryllium, Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks MAGNUM RF
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.