GPPC-PS-1-10-EG-RA-SM Magnum RF® Ganged, Multi-Port SMPM Block
Features
Right-angle, extremely low profile - 3.94 mm (.155") body height
Belly-to-belly, surface mount PCB connection for maximum density
High-density, space-saving designs
Push-on interface for quick installation
Single Row
Pitch: 3.56 mm (.140")
Custom pitch or multi-row designs, contact [email protected]
Bullet adaptors allow for axial and radial misalignment, and blind mate
Board-to-board applications: coplanar or perpendicular
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 32 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 |
| Price | $173.765 | $164.115 | $155.474 | $147.704 | $135.891 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tray (75 parts per package) |





