GPSO-0400-01-01 Printed Circuit Board (PCB) Stacking Alignment Guide Post Standoff Hardware, 4mm to 30mm Stack Height, Blind Mate, 303 Stainless Steel (SS), MIL-DTL-13924, SureWare™
Features
Allows for 0.035" of initial misalignment; alignment starts before connectors engage
Assists with “blind mate” for ultra micro, fine pitch mezzanine connectors
4 mm - 30 mm stack heights
MIL-DTL stainless steel
Pairs well with NVAM/NVAF, APM6/APF6, ADM6/ADF6 and UMPT/UMPS
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
| Packaging Type: Bag & Tag |