GPSOM-0700-01-01-N SureWare™ Micro Guide Post Standoff

Features

  • Lower profile version of GPSO

  • Assists with board alignment when blind mating

  • 7 mm and 9 mm board stacks

  • MIL-DTL stainless steel

  • Pairs well with NVAM/NVAF, APM6/APF6, ADM6/ADF6, UDM6/UDF6 and UMPT/UMPS

OEM Pricing
Breaks 1 25 50 100 500 1000 2500 4000
Price $5.980 $5.380 $5.030 $4.790 $4.050 $3.800 $3.310 $2.810
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Prints
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
EU ROHS 2 + Pthalate Directive Non-Compliant
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
Country of Origin (“COO”) Information

Probable COO: SINGAPORE. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.