GRF1H-4-0100-1-CA1-S-01SB1 - 5.00 mm 50 Ohm Ganged Hybrid Micro-Miniature RF Plug, Cable Assembly
Features
24 AWG, RG 316 cable
5.00 mm (.1969") pitch
Double ended
High-performance, rugged contact
Optional captive panel screws
Impedance: 50 Ω
Bend Radius: 12.8 mm Min
Capacitance: 96 pF/meter
Operating Temp: -40 ºC to +90 ºC
Frequency Range: 6 GHz max (cable & connector dependent)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| GRF1H-4-0150-1-CA1-S-01SB1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| GRF1H-4-0350-1-CA1-S-01SB1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| GRF1H-4-0375-1-CA1-S-01SB1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| GRF1H-4-0700-1-CA1-S-01SB1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| GRF1H-4-0750-1-CA1-S-01SB1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| GRF1H-4-0900-1-CA1-S-01SB1 | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
