HDBNC-BH - 75 Ohm High-Density BNC Bulkhead Jack, Through-hole

Features

  • 20% reduction in weight of traditional BNCs

  • 4X the panel density of traditional BNCs

  • Bayonet latch

  • Optimized for 12G-SDI Broadcast Video solutions

  • Straight and right-angle available

75 Ohm High-Density BNC Bulkhead Jack, Through-hole
Mates and Related Components

Related Components

HDBNC-CA Series Thumbnail Image
HDBNC-CA

75 Ohm High-Density BNC Plug, Cable Connector

HDBNC-EM Series Thumbnail Image
HDBNC-EM

75 Ohm High-Density BNC Jack, Edge Mount

HDBNC-TH Series Thumbnail Image
HDBNC-TH

75 Ohm High-Density BNC Jack, Through-hole

Product Image for HDBNC-BM
HDBNC-BM

75 Ohm High-Density BNC Bulkhead Jack, Mixed Technology, Die Cast

Mating Connectors

RFA6T Series Thumbnail Image
RFA6T

75 Ohm RF Cable Assembly, RG 6 Cable

RFB6T Series Thumbnail Image
RFB6T

75 Ohm RF Cable Assembly, 1694A Cable

RFB8T Series Thumbnail Image
RFB8T

75 Ohm RF Cable Assembly, 1855A Cable

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.