75 ohm performance
Designed to maximize panel density
4x the panel density of standard BNC
20% lighter than standard BNC
Quarter turn coupling design
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
High-Density BNC RF connectors, 75 Ohm with 4x the density of standard BNC solutions.
Features
Downloads & Resources
Literature
Technical Documents
Products
HDBNC-BM - 75 Ohm High-Density BNC Bulkhead Jack, Mixed Technology, Die Cast
Features
75 ohm impedance
Optimized for 12G-SDI Broadcast Video solutions
Low profile, right-angle mixed technology die cast bulkhead jack
Designed for use in pick-and-place machines for high-volume manufacturing
For (1.60 mm) .062" PCB or (3.18 mm) .125" PCB
HDBNC-BH - 75 Ohm High-Density BNC Bulkhead Jack, Through-hole
Features
20% reduction in weight of traditional BNCs
4X the panel density of traditional BNCs
Bayonet latch
Optimized for 12G-SDI Broadcast Video solutions
Straight and right-angle available
HDBNC-TH - 75 Ohm High-Density BNC Jack, Through-hole
Features
20% reduction in weight of traditional BNCs
4X the panel density of traditional BNCs
Bayonet latch
Optimized for 12G-SDI Broadcast Video solutions
HDBNC-EM - 75 Ohm High-Density BNC Jack, Edge Mount
Features
20% reduction in weight of traditional BNCs
4X the panel density of traditional BNCs
Bayonet latch
Optimized for 12G-SDI Broadcast Video solutions
HDBNC-CA - 75 Ohm High-Density BNC Plug, Cable Connector
Features
75 ohm impedance
Straight plug available on RG 6 or Belden 1694A/1855A/4694R/4855R cables
High-Density BNC cable connector
Quickly and easily build RF cable assemblies using Samtec’s RF Cable Solutionator®.
Contact Sales
More RF Connectors
- 1.00 mm Precision RF, 50 Ohm
- 1.35 mm Precision RF, 50 Ohm
- 1.85 mm Precision RF, 50 Ohm
- 2.40 mm Precision RF, 50 Ohm
- 2.92 mm Precision RF, 50 Ohm
- 3.50 mm Precision RF, 50 Ohm
- SSMA Precision RF, 50 Ohm
- SMA 50 Ohm
- SMPM Precision RF, 50 Ohm
- Threaded SMPM Precision RF, 50 Ohm
- SMP3 Precision RF Connectors, 50 Ohm
- SMP Precision RF, 50 Ohm
- TNCA Precision RF, 50 Ohm
- N Type Precision RF, 50 Ohm
- BNC 75 & 50 Ohm
- DIN 1.0/2.3 75 Ohm
- HD-BNC 75 Ohm
- MCX 50 & 75 Ohm
- MMCX 50 & 75 Ohm
- SMB 50 & 75 Ohm
- TNC 50 Ohm
- In-Series Adaptors, Precision RF, 50 Ohm
- Between-Series Adaptors, Precision RF, 50 Ohm
- Magnum RF®
- Flexible Waveguide
- Ganged Micro Scale
- Shielded Twisted Pair Cable System
- IsoRate®
- Rugged, Blind Mate Modular Solutions to 110 GHz