HDWM-08-57-L-D-320-SM - .050inx.100in Micro High Temp Stacker Connector, 16 Pin, 2 Row, SMT, 10µin Gold/Tin, .320in Stack Ht, .530in OAL
Features
Application: Optional polarization for single or double row design up to 100 pins
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 128 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 9250 |
| Price | $3.718 | $3.362 | $3.124 | $2.975 | $2.294 | $2.066 | $1.611 | $1.156 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tube (56 parts per package) |