HDWM-10-59-G-D-280-SM - .050" X .100" Flex Stack, High-Temp Micro Board Stacker
Features
Application: Optional polarization for single or double row design up to 100 pins
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.824 | $5.264 | $4.883 | $4.659 | $3.727 | $3.431 | $2.722 | $1.996 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HDWM-10-59-G-D-450-SM | 0 | Tube | 1 | 45 | StackHeight | No |
| HDWM-10-59-G-D-430-SM | 0 | Tube | 1 | 45 | StackHeight | No |
| HDWM-10-59-G-D-355-SM | 0 | Tube | 1 | 45 | StackHeight | No |
| HDWM-10-59-G-D-300-SM | 0 | Tube | 1 | 45 | StackHeight | No |
| HDWM-10-59-G-D-495-SM | 0 | Tube | 1 | 45 | StackHeight | No |
| HDWM-10-59-G-D-480-SM | 0 | Tube | 1 | 45 | StackHeight | No |
| HDWM-10-59-G-D-250-SM | 0 | Tube | 1 | 45 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (45 parts per package) |
