HDWM-15-59-S-D-470-SM - .050" X .100" Flex Stack, High-Temp Micro Board Stacker
Features
Application: Optional polarization for single or double row design up to 100 pins
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $8.650 | $7.994 | $7.558 | $7.284 | $5.615 | $5.057 | $3.945 | $2.832 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HDWM-15-59-S-D-468-SM | 0 | Tube | 1 | 30 | StackHeight | No |
| HDWM-15-59-S-D-472-SM | 0 | Tube | 1 | 30 | StackHeight | No |
| HDWM-15-59-S-D-315-SM | 0 | Tube | 1 | 30 | StackHeight | No |
| HDWM-15-59-S-D-475-SM | 0 | Tube | 1 | 30 | StackHeight | No |
| HDWM-15-59-S-D-435-SM | 0 | Tube | 1 | 30 | StackHeight | No |
| HDWM-15-59-S-D-460-SM | 0 | Tube | 1 | 30 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
