HDWM-25-61-G-D-685 .050" X .100" Flex Stack, High-Temp Micro Board Stacker
Features
Application: Optional polarization for single or double row design up to 100 pins
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2750 |
| Price | $12.762 | $11.796 | $11.151 | $10.748 | $8.284 | $7.463 | $5.821 | $4.179 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HDWM-25-61-G-D-840 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| HDWM-25-61-G-D-740 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| HDWM-25-61-G-D-745 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| HDWM-25-61-G-D-600 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| HDWM-25-61-G-D-790 | 73 | Tube | 1 | 18 | StackHeight | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
