HDWM-36-59-S-D-254-SM - .050" X .100" Flex Stack, High-Temp Micro Board Stacker
Features
Application: Optional polarization for single or double row design up to 100 pins
Contact System: .018" (0.46 mm) square post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $19.667 | $18.614 | $17.920 | $17.483 | $14.013 | $12.869 | $10.221 | $7.478 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HDWM-36-59-S-D-500-SM | 0 | Tube | 1 | 12 | StackHeight | No |
| HDWM-36-59-S-D-374-SM | 0 | Tube | 1 | 12 | StackHeight | No |
| HDWM-36-59-S-D-400-SM | 0 | Tube | 1 | 12 | StackHeight | No |
| HDWM-36-59-S-D-250-SM | 0 | Tube | 1 | 12 | StackHeight | No |
| HDWM-36-59-S-D-516-SM | 0 | Tube | 1 | 12 | StackHeight | No |
| HDWM-36-59-S-D-510-SM | 0 | Tube | 1 | 12 | StackHeight | No |
| HDWM-36-59-S-D-615-SM | 0 | Tube | 1 | 12 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (12 parts per package) |
