HLCD-20-01.72-BH-TR-3 High Speed Hermaphroditic Cable, 0.50mm Pitch
The HLCD Series is a high-speed hermaphroditic cable assembly specifically designed to mate with LSHM-S Series shielded, board-mounting connector. Featuring Razor Beam™ contacts for high reliability, the HLCD is available in custom lengths and orientations for maximum design flexibility.
Features
0.50 mm (.0197") pitch
38 AWG coax cable
50 ohm single-ended signal routing
Double row design up to 100 pins
Optional screw downs for rugged applications
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 |
| Price | $52.480 | $48.806 | $44.901 | $42.656 | $40.524 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HLCD-20-04.00-BH-TR-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HLCD-20-05.00-BH-TR-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HLCD-20-06.00-BH-TR-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HLCD-20-08.00-BH-TR-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HLCD-20-09.00-BH-TR-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HLCD-20-10.00-BH-TR-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| HLCD-20-12.00-BH-TR-3 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

