Razor Beam™ Self Mating High Speed Rugged Cables

Razor Beam™ self mating high speed rugged cables come in vertical or right angle options and offer rugged screw down options for added reliability

Features

  • 50 ohm single-ended signal routing

  • 38 AWG micro ribbon coax cable

  • Rugged screw down option

  • Vertical or right-angle end options

  • 0.50 mm (.0197") pitch

Downloads & Resources

Literature

High-Speed Cable Interconnect Solutions Guide

High-Speed Cable Interconnect Solutions Guide

Download PDF
Military & Aerospace Solutions Guide

Military & Aerospace Solutions Guide

Download PDF

Technical Documents

Videos

Samtec Cable Group Tech Center HD
Samtec Cable Group Tech Center HD

Products

HLCD

High Speed Hermaphroditic Cable, 0.50mm Pitch
Features
  • 0.50 mm (.0197") pitch

  • 38 AWG coax cable

  • 50 ohm single-ended signal routing

  • Double row design up to 100 pins

  • Optional screw downs for rugged applications

HLCD Series Thumbnail Image

LSHM

0.50 mm Razor Beam™ High-Speed Hermaphroditic Terminal/Socket Strip, Optional Shielding
Features
  • Audible click when mated

  • Lubricated option available

  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors

  • Parallel, perpendicular and coplanar systems

  • Self-mating system reduces inventory cost

  • Ten stack height options from 5 mm to 12 mm

  • Up to 100 I/Os

  • For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Shielded option for EMI protection

  • Automotive A-Series product available

LSHM Series Thumbnail Image

LSHM-S

0.50 mm Razor Beam™ Shielded High-Speed Hermaphroditic Strip
Features
  • Audible click when mated

  • Lubricated option available

  • Mating and unmating forces approximately 4-6x greater than typical micro pitch connectors

  • Parallel, perpendicular and coplanar systems

  • Self-mating system reduces inventory cost

  • Shielded for EMI protection

  • Ten stack height options from 5 mm to 12 mm

  • Up to 100 I/Os

  • For applications requiring two or more connectors per board, please see Multiple LSXX Connector Applications.

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

Product Image for LSHM-S

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More High-Speed Assemblies