HLCD-40-01.722-TR-BD-4 High Speed Hermaphroditic Cable, 0.50mm Pitch

The HLCD Series is a high-speed hermaphroditic cable assembly specifically designed to mate with LSHM-S Series shielded, board-mounting connector. Featuring Razor Beam™ contacts for high reliability, the HLCD is available in custom lengths and orientations for maximum design flexibility.

Features

  • 0.50 mm (.0197") pitch

  • 38 AWG coax cable

  • 50 ohm single-ended signal routing

  • Double row design up to 100 pins

  • Optional screw downs for rugged applications

OEM Pricing
Breaks 1 10 25 50 100
Price $73.160 $68.039 $62.596 $59.466 $56.492
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

Product Image for LSHM-S
LSHM-S

0.50 mm Razor Beam™ Shielded High-Speed Hermaphroditic Strip

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Antimony & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS Contains FEP
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.