HSEC1-010-01-F-DV-WT-TR - 1.00 mm Edge Rate® High-Speed Edge Card Connector, Vertical
Features
Optional weld tab for mechanical strength
1.00 mm pitch, up to 140 positions
Accepts .062" (1.60 mm) thick cards
Current rating: 2.2 A max
Voltage rating: 215 VAC/304 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4500 |
| Price | $4.785 | $4.326 | $4.020 | $3.828 | $3.240 | $3.043 | $2.651 | $2.259 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HSEC1-010-01-F-DV-WT-FR | 0 | Tape & Reel | 350 | 350 | Packaging | No |
| HSEC1-010-01-L-DV-WT-TR | 0 | Tape & Reel | 1 | 350 | Plating | No |
| HSEC1-010-01-S-DV-WT-TR | 0 | Tape & Reel | 1 | 350 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (350 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
