HSEC6-028-01-S-RA-WT-TR 0.60 mm Generate® High-Speed Edge Card Connector, Right-Angle
Features
0.60 mm pitch differential pair system
Edge Rate® contacts optimized for signal integrity performance
Mates with 1.60 (.062") thick cards
Supports 64 Gbps PAM4 (32 Gbps NRZ) applications
Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)
Weld tab for mechanical strength
0.60 mm pitch mating high-speed cable assembly (GC6) available; pinout compatible to SFF-TA-1002 specification
Current rating: 1.5 A max
Voltage rating: 185 VAC/262 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 3000 |
| Price | $8.438 | $7.799 | $7.373 | $7.106 | $5.891 | $5.486 | $4.676 | $3.866 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (300 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |

