HSEC8-108-01-2-DP-A-K 0.80 mm Generate® High-Speed Differential Pair Vertical Edge Card Connector
The HSEC8-DP is a vertical mount 0.80 mm pitch edge card connector with differential pairs. Featuring Samtec's Edge Rate® contact system, this series is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. The HSEC8-DP is usable with a 1.60 mm (.062") card.
Features
56 Gbps PAM4 performance
Up to 56 differential pairs
Accepts .062" (1.60 mm) thick cards
Current rating: 2.7 A max
Voltage rating: 235 VAC/332 VDC max
Optional weld tab
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.285 | $4.778 | $4.440 | $4.228 | $3.291 | $2.978 | $2.353 | $1.728 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HSEC8-108-01-L-DP-A-K | 0 | Tape & Reel | 1 | 250 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
