HSEC8-108-01-2-DP-A-WT-K 0.80 mm Generate® High-Speed Differential Pair Vertical Edge Card Connector

The HSEC8-DP is a vertical mount 0.80 mm pitch edge card connector with differential pairs. Featuring Samtec's Edge Rate® contact system, this series is designed for applications requiring high-mating cycles and 56 Gbps PAM4 performance. The HSEC8-DP is usable with a 1.60 mm (.062") card.

Features

  • 56 Gbps PAM4 performance

  • Up to 56 differential pairs

  • Accepts .062" (1.60 mm) thick cards

  • Current rating: 2.7 A max

  • Voltage rating: 235 VAC/332 VDC max

  • Optional weld tab

OEM Pricing
Breaks 1 25 50 100 500 1000 2500 5000
Price $6.159 $5.568 $5.174 $4.928 $3.861 $3.506 $2.795 $2.084
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Evaluation and Development Kits
HSEC8-DP SI Evaluation Kit

REF-210637-X.XX-XX

Company: Samtec

Samtec 0.80 mm pitch Edge Rate® Differential Pair High-Speed Edge Card Connectors offer 56 Gbps PAM4 performance in typical edge card applications. The HSEC8-DP SI Evaluation Kit provides system designers and SI engineers an easy-to-use solution for testing HSEC8-DP connectors. The HSEC8-DP SI Evaluation Kit delivers a high-quality system with robust mechanical design. It can be used standalone for HSEC8-DP connectors. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
56 Gbps PAM4 Capable Capable Capable Capable Capable No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

HSEC8-DV Series Thumbnail Image
HSEC8-DV

0.80 mm Generate® High-Speed Edge Card Connector, Vertical

HSEC8-EM Series Thumbnail Image
HSEC8-EM

0.80 mm Generate® High-Speed Edge Card Connector, Edge Mount

HSEC8-RA Series Thumbnail Image
HSEC8-RA

0.80 mm Generate® High-Speed Edge Card Connector, Right-Angle

HSEC8-PV Series Thumbnail Image
HSEC8-PV

0.80 mm Generate® High-Speed Power/Signal Combo Edge Card Connector

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Beryllium & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks EDGE RATE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.