HSEC8-109-01-H-DV-A-BL 0.80 mm Generate® High-Speed Edge Card Connector, Vertical

The HSEC8-DV is a vertical mount 0.80 mm pitch edge card connector. Featuring Samtec's Edge Rate® contact system, this series is designed for applications requiring high-mating cycles and 28 Gbps performance. Usable with 1.60 mm (.062") and 2.36 mm (.093") cards, the HSEC8-DV is also compatible with the ECDP cable system for wire-to-board applications.

Features

  • 28 Gbps NRZ performance

  • Rugged Edge Rate® contact

  • Single-ended and differential pairs

  • Card slot: .062" (1.60 mm)

  • Current rating: 2.8 A max

  • Voltage rating: 240 VAC/ 339 VDC max

  • Pass-through option available (HSEC8-PE)

  • Optional board locks and cable latching features

  • Optional weld tab for mechanical strength

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

OEM Pricing
Breaks 1 25 50 100 500 1000 2500 4500
Price $7.521 $6.799 $6.317 $6.016 $4.819 $4.419 $3.621 $2.823
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
28 Gbps NRZ Capable Capable Capable No No No No No
How is this calculated?
Part-specific Documents
Mates and Related Components

Related Components

HSEC8-EM Series Thumbnail Image
HSEC8-EM

0.80 mm Generate® High-Speed Edge Card Connector, Edge Mount

HSEC8-RA Series Thumbnail Image
HSEC8-RA

0.80 mm Generate® High-Speed Edge Card Connector, Right-Angle

HSEC8-PV Series Thumbnail Image
HSEC8-PV

0.80 mm Generate® High-Speed Power/Signal Combo Edge Card Connector

Series Image for HSEC8-DP
HSEC8-DP

0.80 mm Generate® High-Speed Differential Pair Vertical Edge Card Connector

Mating Connectors

HSC8 Series Thumbnail Image
HSC8

0.80 mm High-Speed Riser Card

ECDP Series Thumbnail Image
ECDP

0.80 mm Edge Card Twinax Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Beryllium & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Trademarks EDGE RATE
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.