HSEC8-109-01-H-DV-A-WT-K-TR - 0.80 mm Generate® High-Speed Edge Card Connector, Vertical
The HSEC8-DV is a vertical mount 0.80 mm pitch edge card connector. Featuring Samtec's Edge Rate® contact system, this series is designed for applications requiring high-mating cycles and 28 Gbps performance. Usable with 1.60 mm (.062") and 2.36 mm (.093") cards, the HSEC8-DV is also compatible with the ECDP cable system for wire-to-board applications.
Features
28 Gbps NRZ performance
Rugged Edge Rate® contact
Single-ended and differential pairs
Card slot: .062" (1.60 mm)
Current rating: 2.8 A max
Voltage rating: 240 VAC/ 339 VDC max
Pass-through option available (HSEC8-PE)
Optional board locks and cable latching features
Optional weld tab for mechanical strength
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $6.890 | $6.229 | $5.789 | $5.513 | $4.336 | $3.943 | $3.158 | $2.374 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HSEC8-109-01-H-DV-A-WT-K | 0 | Bulk | 1 | 0 | Packaging | No |
| HSEC8-109-01-H-DV-A-WT-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| HSEC8-109-01-L-DV-A-WT-K-TR | 0 | Tape & Reel | 1 | 275 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
