HSEC8-109-01-L-RA-L2 - 0.80 mm Generate® High-Speed Edge Card Connector, Right-Angle
The HSEC8-RA is a right-angle 0.80 mm pitch edge card connector. Featuring Samtec's Edge Rate® contact system, this series is designed for applications requiring high-mating cycles and 28 Gbps performance. Usable with a 1.60 mm (0.062") card, the HSEC8-RA is also compatible with the ECDP cable system for wire-to-board applications.
Features
28 Gbps NRZ performance
Rugged Edge Rate® contact
Single-ended and differential pairs
Card slot: .062" (1.60 mm)
Current rating: 2.6 A max
Voltage rating: 175 VAC/247 VDC max
Solder tabs for mechanical strength
Optional board locks and cable latching features
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 60 | 120 | 480 | 960 | 4380 |
| Price | $5.800 | $4.528 | $4.104 | $3.256 | $2.407 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HSEC8-109-01-L-RA-L2-FR | 0 | Tape & Reel | 250 | 250 | Packaging | No |
| HSEC8-109-01-L-RA-L2-TR | 0 | Tape & Reel | 1 | 250 | Packaging | No |
| HSEC8-109-01-S-RA-L2 | 0 | Tray | 60 | 60 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (60 parts per package) |
