HSEC8-110-01-L-DV 0.80 mm Generate® High-Speed Edge Card Connector, Vertical
The HSEC8-DV is a vertical mount 0.80 mm pitch edge card connector. Featuring Samtec's Edge Rate® contact system, this series is designed for applications requiring high-mating cycles and 28 Gbps performance. Usable with 1.60 mm (.062") and 2.36 mm (.093") cards, the HSEC8-DV is also compatible with the ECDP cable system for wire-to-board applications.
Features
28 Gbps NRZ performance
Rugged Edge Rate® contact
Single-ended and differential pairs
Card slot: .062" (1.60 mm)
Current rating: 2.8 A max
Voltage rating: 240 VAC/ 339 VDC max
Pass-through option available (HSEC8-PE)
Optional board locks and cable latching features
Optional weld tab for mechanical strength
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 112 | 448 | 896 | 2464 | 6496 |
| Price | $4.098 | $3.177 | $2.869 | $2.256 | $1.642 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| HSEC8-110-01-L-DV-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| HSEC8-110-01-L-DV-TR | 0 | Tape & Reel | 1 | 350 | Packaging | No |
| HSEC8-110-01-S-DV | 0 | Tray | 112 | 112 | Plating | No |
| HSEC8-110-01-SM-DV | 0 | Tray | 1 | 112 | Plating | No |
| HSEC8-110-01-H-DV | 0 | Tray | 1 | 104 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (112 parts per package) |
